NXH2281ADK15 Product Information|NXP

Buy Options

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeREACH SVHCWeight (mg)
NXH2281ADK15UL(935336056598)
Not Available
No Information
Not Available
No Information
1.0

Quality

Part/12NCSafe Assure Functional SafetyPeak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
NXH2281ADK15UL
(935336056598)
No
240
260
30
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
NXH2281ADK15UL
(935336056598)
902300
5A992

More about NXH2281UK

The NXH2281UK is an ultra-low-power wireless single-chip solution optimized for audio and data communication. It uses a magnetic induction radio to provide a robust, tightly contained body area network around each user. It uses Near Field Magnetic Induction (NFMI) for wireless audio and data streaming.

It offers a fully integrated Arm® Cortex®-M0-based control subsystem, a Magnetic Induction (MI) transceiver, an audio data path and a power management subsystem.

In addition to the Arm Cortex-M0, the control subsystem embeds a 512 kbit EEPROM and a set of standard interfaces.

The audio data path is based on hardware-accelerated audio processing blocks and can be enhanced with a user-programmable CoolFlux DSP®. The integrated power management subsystem supports multiple power domains and runs directly from a ZnAir or NiMH battery.

The device is available in a Wafer-Level Chip-Scale (WLCSP) package.

More