NXH2281UK Product Information|NXP

Buy Options

Operating Features

ParameterValue
Ambient Operating Temperature (Min to Max) (℃)
-20 to 85
Supply Voltage (Min) (V)
1
Supply Voltage (Max) (V)
1.45
Power
3.4
ParameterValue
SNR (dBFS)
-93
Audio Streams
Up to 4
Non-Volatile Memory (kbit)
512

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
NXH2281UK/A1BSCZ(935355133012)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
7.565037903
NXH2281UK/A1Z(935308952012)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
7.033669108

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
NXH2281UK/A1BSCZ
(935355133012)
No
1
1
240
260
NXH2281UK/A1Z
(935308952012)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
NXH2281UK/A1BSCZ
(935355133012)
854239
3A991A2
NXH2281UK/A1Z
(935308952012)
854239
3A991A2

More about NXH22XX

The NXH2281UK is an ultra-low-power wireless single-chip solution optimized for audio and data communication. It uses a magnetic induction radio to provide a robust, tightly contained body area network around each user. It uses Near Field Magnetic Induction (NFMI) for wireless audio and data streaming.

It offers a fully integrated Arm® Cortex®-M0-based control subsystem, a Magnetic Induction (MI) transceiver, an audio data path and a power management subsystem.

In addition to the Arm Cortex-M0, the control subsystem embeds a 512 kbit EEPROM and a set of standard interfaces.

The audio data path is based on hardware-accelerated audio processing blocks and can be enhanced with a user-programmable CoolFlux DSP®. The integrated power management subsystem supports multiple power domains and runs directly from a ZnAir or NiMH battery.

The device is available in a Wafer-Level Chip-Scale (WLCSP) package.

More