NXH2265SDK Product Information|NXP

Buy Options

NXH2265SDK

Active

12NC: 935369988598

Details

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeREACH SVHCWeight (mg)
NXH2265SDK(935369988598)
Not Available
Compliant
Not Available
No Information
453592.0

Quality

Part/12NCSafe Assure Functional Safety
NXH2265SDK
(935369988598)
No

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
NXH2265SDK
(935369988598)
847150

More about NXH2265

The NxH2265 is an ultra-low-power wireless single-chip solution optimized for audio and data communication. It uses a magnetic induction radio to provide a robust, tightly contained body area network around each user. It uses Near Field Magnetic Induction (NFMI) for wireless audio and data streaming.

It offers a fully integrated Arm® Cortex®-M0-based control subsystem, a Magnetic Induction (MI) transceiver, an audio data path, a power management subsystem, and a set of standard interfaces.

The audio data path is based on hardware-accelerated audio processing blocks and is enhanced with a DSP. The integrated power management subsystem supports multiple power domains and requires a stable, fixed input supply.

The device is available in a Wafer-Level Chip-Scale (WLCSP) package.