Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
NXH2265UK: NFMI Radio for Wireless Audio and Data Streaming
12NC: 935369933598
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
NXH2265ADK(935369933598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
NXH2265ADK (935369933598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
NXH2265ADK (935369933598) | 847150 | 5A992C |
The NxH2265 is an ultra-low-power wireless single-chip solution optimized for audio and data communication. It uses a magnetic induction radio to provide a robust, tightly contained body area network around each user. It uses Near Field Magnetic Induction (NFMI) for wireless audio and data streaming.
It offers a fully integrated Arm® Cortex®-M0-based control subsystem, a Magnetic Induction (MI) transceiver, an audio data path, a power management subsystem, and a set of standard interfaces.
The audio data path is based on hardware-accelerated audio processing blocks and is enhanced with a DSP. The integrated power management subsystem supports multiple power domains and requires a stable, fixed input supply.
The device is available in a Wafer-Level Chip-Scale (WLCSP) package.