MRFE8VP8600HS Product Information|NXP

Buy Options

Operating Features

ParameterValue
fi(RF) [max] (MHz)
860
Number of pins
4
Package Style
CFM
Amp Class
AB
Test Signal
OFDM
Supply Voltage (Typ) (V)
50
Class
AB
Die Technology
LDMOS
Thermal Resistance (Spec) (℃/W)
0.16
P1dB (Typ) (dBm)
59
Security Status
COMPANY PUBLIC
Frequency (Min-Max) (MHz)
470, 860
Efficiency (Typ) (%)
34
Peak Power (Typ) (W)
925
Frequency Band (Hz)
470000000, 860000000
ParameterValue
Description
140 W Avg. over 470-870 MHz, 50 V RF Power LDMOS Transistor
fi(RF) [min] (MHz)
470
Output Power (Typ) (W) @ Intermodulation Level at Test Signal
140 @ AVG
P1dB (Typ) (W)
800
Gain (Typ) (dB)
20
Power Gain (Typ) (dB) @ f (MHz)
20 @ 810
Frequency (Max) (MHz)
860
Frequency (Min) (MHz)
470
Frequency (Min-Max) (GHz)
0.47 to 0.86
frange [max] (MHz)
860
frange [min] (MHz)
470
Rth(j-a) (K/W)
0.16
Matching
input impedance matching
Modes of Operation
orthogonal frequency division multiplexing
Peak Power (Typ) (dBm)
59.7

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MRFE8VP8600HSR5(935345546178)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e4
REACH SVHC
13263.9

Quality

Part/12NCSafe Assure Functional SafetyPeak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free Soldering
MRFE8VP8600HSR5
(935345546178)
No
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MRFE8VP8600HSR5
(935345546178)
854129
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MRFE8VP8600HSR5
(935345546178)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products

More about MRFE8VP8600H

The MRFE8VP8600H and MRFE8VP8600HS high power transistors are designed for use in UHF TV broadcast applications. The devices have an integrated input matching network for better power distribution and are ideal for use in both analog and digital TV transmitters.