Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
PowerQUICC, 32 Bit Power Architecture SoC, 1GHz, GbE, SRIO, PCIe, DDR2, QE, 0-105C
BGA1023: BGA1023, plastic, ball grid array; 1023 balls; 1 mm pitch; 33 mm x 33 mm x 2.75 mm body
12NC: 935314194557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MPC8567VTAQGG(935314194557) | No | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 6225.7 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
MPC8567VTAQGG (935314194557) | No | 3 | 260 | 260 | 40 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MPC8567VTAQGG (935314194557) | 854231 | 5A992 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date |
---|---|---|---|
MPC8567VTAQGG (935314194557) | - | 2017-03-01 | 2017-09-01 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MPC8567VTAQGG (935314194557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MPC8567VTAQGG (935314194557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MPC8567VTAQGG (935314194557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
Archived content is no longer updated and is made available for historical reference only.
The MPC8568E PowerQUICC® III family is designed to address the increasing performance requirements for broadband access equipment including 3G/WiMAX/LTE base stations, RNCs, gateways and ATM/TDM/IP equipment. The MPC8568E enables both IP and multi-protocol solutions, combining a high-performance e500 processor core built on Power Architecture® technology scaling up to 1.33 GHz, a flexible communications engine and high-speed system interfaces, enabling customers to handle many functions in a single-chip solution that otherwise would require multiple devices. This high level of integration provides savings in cost, power and board space.
The MPC8568E provides multiprotocol support for both protocol termination and interworking for a wide range of communication protocols, including ATM, POS, ethernet, PPP, HDLC and TDM—allowing the flexibility necessary for broadband access devices. Two enhanced Gigabit Ethernet (GbE) ports, PCI Express® and Serial RapidIO® interconnect technology, enable high-speed links to industrywide switches, field-programmable gate arrays (FPGAs), application-specific integrated circuits (ASICs) and digital signal processors (DSPs). An integrated security engine supports common encryption algorithms, including the Kasumi algorithm needed for 3G wireless security.
MPC8568E Processors
The MPC8568E family consists of the MPC8568E and the MPC8567E. Both are offered in a 1023-pin FC-BGA package for pin compatibility.
MPC8568E PROCESSOR HIGHLIGHTS | ||
MPC8568E | MPC8567E | |
Core | e500 | e500 |
CPU Speed | 1.0, 1.2, 1.33 GHz | 800 MHz, 1.0, 1.2, 1.33 GHz |
L1 I/D Cache (KB) | 32 | 32 |
L2 Cache (KB) | 512 | 512 |
Memory Controller | 64-bit DDR/DDR2 | 64-bit DDR/DDR2 |
Local Bus | 32-bit | 32-bit |
System Interfaces | sRIO, PCI, PCI Express® (x8) | sRIO, PCI, PCI Express® (x4) |
Stand-Alone 10/100/1000 Ethernet | 2 (eTSEC) | -- |
Table Lookup Unit (TLU) | Yes | No |
QUICC Engine™ | Up to 533 MHz | Up to 533 MHz |
Ethernet | 3 x Gigabit, 8 x 10/100 | 3 x Gigabit, 8 x 10/100 |
ATM (AAL0,1,2,5) | 2 x UTOPIA-L2, 124 M-PHY | 2 x UTOPIA-L2, 124 M-PHY |
Packet over SONET (POS) | 2 x POSPHY-L2 | 2 x POSPHY-L2 |
8 TDMs (256 channels of HDLC) | 8 x T1/E1, 2 x T3/E3 | 8 x T1/E1, 2 x T3/E3 |
Protocol Interworking | Yes | Yes |
Security Engine | SEC 2.4 | SEC 2.4 |
Additional Interfaces | DUART, 2 x I2C, 2 x SPI | DUART, 2 x I2C, 2 x SPI |
Interrupt Controller | Yes | Yes |
Package | 1023 FC-BGA | 1023 FC-BGA |
Key Advantages
Access to the errata document for this device requires an NDA. Contact your local NXP® Sales Office or NXP Authorized Distributor.