MPC8260ACVVMIBB Product Information|NXP

Buy Options

Operating Features

ParameterValue
External Memory Supported
EPROM, SDRAM, SRAM

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPC8260ACVVMIBB(935319258557)
Yes
Yes
Certificate Of Analysis (CoA)
No
G
e1
REACH SVHC
10060.85

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MPC8260ACVVMIBB
(935319258557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)FootprintCapture Symbol
MPC8260ACVVMIBB
(935319258557)
854231
3A991A2
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPC8260ACVVMIBB
(935319258557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPC8260ACVVMIBB
(935319258557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MPC8260ACVVMIBB
(935319258557)
2018-08-242018-11-21201803021F01MPC8245 and MPC8250/8255/8260/8265 TBGA Product Family Conversion to Center Gate Mold Process
MPC8260ACVVMIBB
(935319258557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MPC8260

The MPC8260 PowerQUICC® II™ is an advanced integrated communications processor designed for the telecommunications and networking markets.

The MPC8260 now offers floating point support.

The MPC8260 PowerQUICC II can best be described as the next generation MPC860 PowerQUICC®, providing higher performance in all areas of device operation, including greater flexibility, extended capabilities, and higher integration.

Like the MPC860, the MPC8260 integrates two main components, the embedded G2 core and the Communications Processor Module (CPM). This dual-processor architecture consumes less power than traditional architectures because the CPM offloads peripheral tasks from the embedded G2 core. The CPM simultaneously supports three fast serial communications controllers (FCCs), two multichannel controllers (MCCs), four serial communications controllers (SCCs), two serial management controllers (SMCs), one serial peripheral interface (SPI) and one I²C interface. The combination of the G2 core and the CPM, along with the versatility and performance of the MPC8260, provides customers with enormous potential in developing networking and communications products while significantly reducing time-to-market development stages.

More