MPC8255AZUMHBB Product Information|NXP

Buy Options

Operating Features

ParameterValue
External Memory Supported
EPROM, SDRAM, SRAM

Environmental

Part/12NCPbFreeEU RoHSRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPC8255AZUMHBB(935321187557)
No
No
N
e0
REACH SVHC
10163.05

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
MPC8255AZUMHBB
(935321187557)
No
3
220
220
30
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)FootprintCapture Symbol
MPC8255AZUMHBB
(935321187557)
854231
3A991A2
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeReplacement
MPC8255AZUMHBB
(935321187557)
-
MPC8255AVVMHBB
(935316827557)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPC8255AZUMHBB
(935321187557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPC8255AZUMHBB
(935321187557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MPC8255AZUMHBB
(935321187557)
2018-08-242018-11-21201803021F01MPC8245 and MPC8250/8255/8260/8265 TBGA Product Family Conversion to Center Gate Mold Process
MPC8255AZUMHBB
(935321187557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MPC8255

The PowerQUICC® II™ integrated communications processor family delivers excellent integration of processing power for networking and communications peripherals, providing customers with an innovative, total system solution for building high-end communications systems. NXP® Semiconductors's PowerQUICC II processor family is the next generation of the leading PowerQUICC™ line of integrated communications processors, providing higher performance in all areas of device operation, including greater flexibility, extended capabilities, and higher integration.

Our leading PowerQUICC architecture integrates two processing blocks. One block is a high-performance embedded G2 core and the second block is the Communications Processor Module (CPM). The CPM of the MPC8255 processor can support up to two fast serial communications controllers (FCCs), one multichannel controller (MCC), four serial communications controllers (SCCs), two serial management controllers (SMCs), one serial peripheral interface (SPI) and one I2C interface. The combination of the G2 core and the CPM, along with the versatility and performance of the PowerQUICC II processor family, provides customers with enormous potential in developing networking and communications products while significantly reducing time-to-market development stages.

More