MPC8247VRTMFA Product Information|NXP

Buy Options

MPC8247VRTMFA

NRND

12NC: 935309556557

Details

Order

Order from distributors

Operating Features

ParameterValue
Core Type
603e
Operating Frequency [Max] (MHz)
400
ParameterValue
External Memory Supported
EPROM, SDRAM, SRAM
Ambient Operating Temperature (Min to Max) (℃)
0 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPC8247VRTMFA(935309556557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
4372.55

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MPC8247VRTMFA
(935309556557)
No
3
245
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)FootprintCapture Symbol
MPC8247VRTMFA
(935309556557)
854231
3A991A2
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPC8247VRTMFA
(935309556557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPC8247VRTMFA
(935309556557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MPC8247VRTMFA
(935309556557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MPC8247

MPC8247 PowerQUICC® II™ processors address the cost-sensitive needs of a wide variety of networking and communications applications.

  • Delivers an ideal combination of price, performance and low-power operation
  • Targets networking equipment requiring encryption capabilities, such as small and medium enterprise (SME) routers, VPN and firewall routers, wireless access points, residential gateways and xDSL equipment, imaging, industrial control, and test/measurement equipment
  • Supports industry-standard encryption algorithms via integrated security engine
  • Includes strong third-party tools support