MKW21Z256VHT4 Product Information|NXP

Buy Options

Operating Features

ParameterValue
IEEE 802.15.4 Radio
Y

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MKW21Z256VHT4(935313188557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
89.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MKW21Z256VHT4
(935313188557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MKW21Z256VHT4
(935313188557)
854231
5A992C
G162018

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MKW21Z256VHT4
(935313188557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MKW21Z256VHT4
(935313188557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MKW21Z256VHT4
(935313188557)
2019-08-292019-08-30201908027IKW41Z FAC Defeature
MKW21Z256VHT4
(935313188557)
2018-07-162018-07-17201806018IU01Mask Set 1N16S Errata Update
MKW21Z256VHT4
(935313188557)
2018-07-012018-07-02201806018IMask Set 1N16S Errata Update
MKW21Z256VHT4
(935313188557)
2018-04-142018-07-13201803037F01MKW41Z/31Z/21Z MCUBOOT Flashloader Addition
MKW21Z256VHT4
(935313188557)
2018-04-112018-04-18201803038IMKW41Z/31Z/21Z Datasheet and Reference Manual Updates
MKW21Z256VHT4
(935313188557)
2018-01-312018-05-01201703012F01Connectivity Software Update for Kinetis® KW41Z KW31Z and KW21Z Wireless Microcontrollers

More about KW21Z

Note: JN5189/88T is preferred for any new Zigbee®, Thread design. No new software releases planned

The KW21Z is an ultra-low-power, highly-integrated single-chip device that enables IEEE® 802.15.4 RF connectivity for portable, extremely low-power embedded systems. Applications include portable healthcare devices, access control, security systems, smart energy and home area networks.

The KW21Z Wireless MCU integrates a 2.4 GHz transceiver supporting O-QPSK modulations, an Arm® Cortex®-M0+ CPU, up to 512 KB Flash and up to 128 KB SRAM, 802.15.4 packet processor, hardware security and peripherals optimized to meet the requirements of the target applications. The KW21Z is an ideal solution for single-chip Thread and Zigbee devices including routers and end devices as well as border routers and Coordinators when adding connectivity for communicating with the cloud.