Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN44R: HVQFN44R, plastic, thermal enhanced very thin quad flat package; no leads; 44 terminals; 0.65 mm pitch; 5 mm x 5 mm x 0.98 mm body
12NC: 935315624557
Details
Parameter | Value |
---|---|
Core Type | Arm Cortex-M0+ |
Operating Frequency [Max] (MHz) | 50 |
Flash (kB) | 64 |
SRAM (kB) | 16 |
Serial Communication | 1 x I²C, 2 x SPI, 2 x UART |
Security | CRC, RNG |
Timers [Number, bits] | 4 x 32, 5 x 16 |
Parameter | Value |
---|---|
PWM [Number, bits] | 4 x 16 |
ADC [Number, bits] | 1 x 16, 4 x 24 |
DAC [Number, bits] | 2 x 6 |
GPIO | 20 |
Supply Voltage [Min to Max] (V) | 1.71 to 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MKM14Z64ACHH5(935315624557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 97.8 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MKM14Z64ACHH5 (935315624557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MKM14Z64ACHH5 (935315624557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MKM14Z64ACHH5 (935315624557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MKM14Z64ACHH5 (935315624557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MKM14Z64ACHH5 (935315624557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
KM1x MCUs enable single-chip one-, two-, and three-phase electricity meters, as well as flow meter and other precision measurement applications.