MKL46Z128VLL4 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core Type
Arm Cortex-M0+
Operating Frequency [Max] (MHz)
48
Flash (kB)
128
SRAM (kB)
16
Serial Communication
2 x I²C, 2 x SPI, 3 x UART
I2S
1
USB Controllers
1
ParameterValue
Human Machine Interface
touch system interface
PWM [Number, bits]
10 x 16
ADC [Number, bits]
1 x 16
DAC [Number, bits]
1 x 6
GPIO
84
Supply Voltage [Min to Max] (V)
1.71 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MKL46Z128VLL4(935321829557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
685.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MKL46Z128VLL4
(935321829557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MKL46Z128VLL4
(935321829557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MKL46Z128VLL4
(935321829557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MKL46Z128VLL4
(935321829557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MKL46Z128VLL4
(935321829557)
2020-10-302020-11-30202007015INXP Standardized Tray Attributes for LQFP 14x14 Bulk Shipments
MKL46Z128VLL4
(935321829557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about KL4x

The Kinetis® KL4x MCU family combines ultra-low-power performance with a rich suite of analog, communication, timing and control peripherals (including a segment LCD controller) for applications like electronic scales, flow meters, smart meters, and thermostats.

  • Includes multiple flexible low-power modes, including new compute mode which reduces dynamic power by placing peripherals in an asynchronous stop mode
  • Features security circuitry to prevent unauthorized access to RAM and flash contents
  • Provides a migration path to lower and higher performance and feature integration through compatibility with other Kinetis families
  • Backed by robust development tools and software