MK10DX128VFM5 Product Information|NXP

Buy Options

MK10DX128VFM5

Active

12NC: 935314722557

Details

Operating Features

ParameterValue
Core Type
Arm Cortex-M4
Operating Frequency [Max] (MHz)
50
SRAM (kB)
16
Flash (kB)
160
EEPROM (kB)
0.002
UART
3
SPI
1
I2C
1
ParameterValue
GPIO
24
ADC (16 bit)
1
16-bit PWM
10
Security
CRC
Supply Voltage [min] (V)
1.71
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MK10DX128VFM5(935314722557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
64.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MK10DX128VFM5
(935314722557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)FootprintCapture Symbol
MK10DX128VFM5
(935314722557)
854231
3A991A2
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MK10DX128VFM5
(935314722557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MK10DX128VFM5
(935314722557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about K10_50

The Kinetis K10 50 MHz family of baseline, low-power MCUs offers high feature integration in a small form factor, making them ideal for space-and cost-constrained applications.

  • Provides a scalable entry point into the mid-performance Kinetis portfolio
  • Includes a rich suite of analog, communication, timing and control peripherals to accommodate a wide range of requirements
  • Enables performance efficient designs
  • Shares the comprehensive enablement and scalability of the Kinetis portfolio