MCZ33937AEK Product Information|NXP

Buy Options

MCZ33937AEK

No Longer Manufactured

12NC: 935321368574

Details

Order

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCZ33937AEK(935321368574)
Yes
Yes
Yes
D
e3
REACH SVHC
787.45

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCZ33937AEK
(935321368574)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCZ33937AEK
(935321368574)
854239
EAR99

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MCZ33937AEK
(935321368574)
-
2011-01-15
2012-05-31
MC33937APEK
(935311348574)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCZ33937AEK
(935321368574)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about MC33937

The NXP® MC33937A is a Field Effect Transistor (FET) pre-driver designed for three phase motor control and similar applications.

  • The integrated circuit (IC) uses SMARTMOS® technology
  • The IC contains three High Side FET pre-drivers and three Low Side FET pre-drivers
  • Three external bootstrap capacitors provide gate charge to the High Side FETs
  • The IC interfaces to a MCU via six direct input control signals, an SPI port for device setup and asynchronous reset, enable and interrupt signals
  • Both 5.0 and 3.0 V logic level inputs are accepted and 5.0 V logic level outputs are provided
  • Processor Expert® component for MC33937 enables rapid embedded application development
More