MCIMX7D7DVM10SD Product Information|NXP

Features


i.MX 7Dual Processors - Heterogeneous Processing with Dual Arm® Cortex®-A7 Cores and Cortex-M4 Core

Buy Options

Operating Features

ParameterValue
Core: Number of cores (SPEC)
2
Core Type
Arm Cortex-A7
Operating Frequency [Max] (MHz)
1000
L2 Cache (Max) (KB)
512
SRAM (kB)
256
External Memory Supported
DDR3 SDRAM, DDR3L SDRAM, ECC, LPDDR2 DRAM, LPDDR3 DRAM, NAND FLASH, NOR FLASH, QSPI
Video/Display features
MIPI-CSI, MIPI-DSI, PCP, parallel RGB LCD controller
ParameterValue
Camera Interfaces
1 x MIPI-CSI-2, 1 x parallel CSI
USB Controllers
3
Serial Communication
1 x PCIe 2.0, 4 x I²C, 4 x SPI, 7 x UART
Audio Specific Modules
SAI
PCIe
1 x PCIe 2.0
Junction Temperature (Min) (℃)
0
Junction Temperature (Max) (℃)
95

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCIMX7D7DVM10SD(935351921557)
Yes
Yes
Yes
D
e1
REACH SVHC
912.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCIMX7D7DVM10SD
(935351921557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MCIMX7D7DVM10SD
(935351921557)
854231
5A992C
G158520

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCIMX7D7DVM10SD
(935351921557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCIMX7D7DVM10SD
(935351921557)
2023-04-132023-04-14202303017IiMX7DS Errata update to Rev 1.2/1.1 for MaskSet 3N09P/2N09P
MCIMX7D7DVM10SD
(935351921557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCIMX7D7DVM10SD
(935351921557)
2019-03-272019-03-28201902017Ii.MX 7Dual/Solo Data Sheet Update to Rev6
MCIMX7D7DVM10SD
(935351921557)
2018-04-142018-04-15201803016IErrata Update for i.MX7DS 3N09P Rev 1.0
MCIMX7D7DVM10SD
(935351921557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MCIMX7D7DVM10SD
(935351921557)
2017-07-302017-07-31201707032Ii.MX7D/S Datasheet Update Rev 5

More about i.MX7D

The i.MX 7Dual family of processors represents our latest achievement in high-performance processing for low-power requirements with a high degree of functional integration. These processors are targeted towards the growing market of connected devices. The i.MX 7Dual family of processors features our advanced implementation of the Arm® Cortex®-A7 core, which operates at speeds of up to 1.2 GHz, as well as the Arm Cortex-M4 core. The i.MX 7Dual family supports multiple memory types including 16/32-bit DDR3L/LPDDR2/LPDDR3-1066, Quad SPI memory, NAND, eMMC and NOR. Several high-speed connectivity connections include Gigabit Ethernet with AVB, PCIe and USB. Both parallel and serial Display and Camera interfaces are provided, as well as a way to directly connect to the Electrophoretic Displays (EPD).

i.MX 7 applications processors are part of NXP's EdgeVerse™ edge computing platform.

More