Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
i.MX 7Dual Processors - Heterogeneous Processing with Dual Arm® Cortex®-A7 Cores and Cortex-M4 Core
12NC: 935352044557
Details
Quantity
Unit Pricing
1 - 25 | $20.93 |
26 - 99 | $19.32 |
100+ | $17.71 |
Order
Normally ships in 1-2 business days.
Order from distributorsParameter | Value |
---|---|
Core: Number of cores (SPEC) | 2 |
Core Type | Arm Cortex-A7 |
Operating Frequency [Max] (MHz) | 1200 |
L2 Cache (Max) (KB) | 512 |
SRAM (kB) | 256 |
External Memory Supported | DDR3 SDRAM, DDR3L SDRAM, ECC, LPDDR2 DRAM, LPDDR3 DRAM, NAND FLASH, NOR FLASH, QSPI |
Video/Display features | MIPI-CSI, MIPI-DSI, PCP, parallel RGB LCD controller |
Parameter | Value |
---|---|
Camera Interfaces | 1 x MIPI-CSI-2, 1 x parallel CSI |
USB Controllers | 3 |
Serial Communication | 1 x PCIe 2.0, 4 x I²C, 4 x SPI, 7 x UART |
Audio Specific Modules | SAI |
PCIe | 1 x PCIe 2.0 |
Junction Temperature (Min) (℃) | 0 |
Junction Temperature (Max) (℃) | 85 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCIMX7D2DVM12SD(935352044557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 912.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCIMX7D2DVM12SD (935352044557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MCIMX7D2DVM12SD (935352044557) | 854231 | 5A992C | G158520 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCIMX7D2DVM12SD (935352044557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCIMX7D2DVM12SD (935352044557) | 2023-04-13 | 2023-04-14 | 202303017I | iMX7DS Errata update to Rev 1.2/1.1 for MaskSet 3N09P/2N09P |
MCIMX7D2DVM12SD (935352044557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCIMX7D2DVM12SD (935352044557) | 2019-03-27 | 2019-03-28 | 201902017I | i.MX 7Dual/Solo Data Sheet Update to Rev6 |
MCIMX7D2DVM12SD (935352044557) | 2018-04-14 | 2018-04-15 | 201803016I | Errata Update for i.MX7DS 3N09P Rev 1.0 |
MCIMX7D2DVM12SD (935352044557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MCIMX7D2DVM12SD (935352044557) | 2017-07-30 | 2017-07-31 | 201707032I | i.MX7D/S Datasheet Update Rev 5 |
The i.MX 7Dual family of processors represents our latest achievement in high-performance processing for low-power requirements with a high degree of functional integration. These processors are targeted towards the growing market of connected devices. The i.MX 7Dual family of processors features our advanced implementation of the Arm® Cortex®-A7 core, which operates at speeds of up to 1.2 GHz, as well as the Arm Cortex-M4 core. The i.MX 7Dual family supports multiple memory types including 16/32-bit DDR3L/LPDDR2/LPDDR3-1066, Quad SPI memory, NAND, eMMC and NOR. Several high-speed connectivity connections include Gigabit Ethernet with AVB, PCIe and USB. Both parallel and serial Display and Camera interfaces are provided, as well as a way to directly connect to the Electrophoretic Displays (EPD).
i.MX 7 applications processors are part of NXP's EdgeVerse™ edge computing platform.