Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
i.MX 6DualPlus Processor - Dual-Core, High-Performance, Advanced 3D Graphics, HD Video, Advanced Multimedia, Arm® Cortex®-A9 Core
FBGA624: FBGA624; plastic, fine-pitch ball grid array; 624 bumps; 0.8 mm pitch; 21 mm x 21 mm x 2 mm body
12NC: 935357862557
Details
Order
12NC: 935357862518
Details
Order
Parameter | Value |
---|---|
Core: Number of cores (SPEC) | 2 |
Core Type | Arm Cortex-A9 |
Operating Frequency [Max] (MHz) | 852 |
External Memory Supported | DDR3 SDRAM, DDR3L SDRAM, ECC, LPDDR2 DRAM, NAND FLASH, NOR FLASH, ONFI2.2 |
Video/Display features | LVDS, MIPI-CSI-2, MIPI-DSI, PCP |
PCIe | 1 x PCIe 2.0 |
L2 Cache (Max) (KB) | 1024 |
SRAM (kB) | 512 |
SPI | 5 |
Parameter | Value |
---|---|
I2C | 3 |
UART | 5 |
USB Controllers | 4 |
Junction Temperature (Min) (℃) | -40 |
Junction Temperature (Max) (℃) | 125 |
Audio Specific Modules | AA, ESAI |
HW Video Encoder / Decoder | HD1080p30 Video Encode, HD1080p30 Video Transcode, HD1080p60 Video Decode |
GPU 2D / GPU 3D | Vivante GC2000+ (198Mtri/s), Vivante GC320 (600Mpx/s), Vivante GC355 (300Mpx/s) |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCIMX6DP6AVT8AB(935357862557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 2381.425 | |
MCIMX6DP6AVT8ABR(935357862518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 2381.425 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCIMX6DP6AVT8AB (935357862557) | No | 3 | 260 | 40 | |||
MCIMX6DP6AVT8ABR (935357862518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MCIMX6DP6AVT8AB (935357862557) | 854231 | 5A992C | G159000 |
MCIMX6DP6AVT8ABR (935357862518) | 854231 | 5A992C | G159000 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCIMX6DP6AVT8AB (935357862557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCIMX6DP6AVT8ABR (935357862518) | ||||
MCIMX6DP6AVT8AB (935357862557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCIMX6DP6AVT8ABR (935357862518) | ||||
MCIMX6DP6AVT8AB (935357862557) | 2019-07-14 | 2019-07-15 | 201805041IU01 | iMX6DQ+ iMX6DQ iMX6SDL iMX6SL iMX6SX Reference Manual Updates |
MCIMX6DP6AVT8ABR (935357862518) | ||||
MCIMX6DP6AVT8AB (935357862557) | 2019-05-08 | 2019-05-09 | 201805041I | iMX6DQ+ iMX6DQ iMX6SDL iMX6SL iMX6SX Reference Manual Updates |
MCIMX6DP6AVT8ABR (935357862518) | ||||
MCIMX6DP6AVT8AB (935357862557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MCIMX6DP6AVT8ABR (935357862518) |
The i.MX 6DualPlus family delivers dramatic graphics and memory performance enhancements and are pin-compatible with a broad range of i.MX 6 processors. This device encompasses a dual-core Arm® Cortex®-A9 platform running up to 1.2 GHz* with 1 MB of L2 cache, advanced graphics, prefetch and resolve engine, and optimized 64-bit DDR3 or 2-ch., 32-bit LPDDR2 support. Integrated FlexCAN, MLB busses, PCI Express® and SATA-2 provide excellent connectivity, while integration of LVDS, MIPI display port, MIPI camera port and HDMI v1.4 makes it an ideal multicore platform for a leading-edge consumer, automotive and industrial multimedia applications which require higher graphics performance.
Visit www.nxp.com/imx6tools for the latest software and tools.
* 1.0 GHz available now. For 1.2 GHz, contact NXP for availability.
i.MX 6 applications processors are part of NXP's EdgeVerse™ edge computing platform.