MC34978EK Product Information|NXP

Buy Options

MC34978EKR2

End of Life

12NC: 935315731518

Details

Order

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
Switch Detection Interface, 22-switches, 3.3 V / 5.0 V SPI , SOICW-EP 32
ParameterValue
Number of pins
32
Package Style
HSOP

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC34978EK(935315731574)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
491.4
MC34978EKR2(935315731518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
491.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC34978EK
(935315731574)
No
3
260
40
MC34978EKR2
(935315731518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC34978EK
(935315731574)
854239
EAR99
MC34978EKR2
(935315731518)
854239
EAR99

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MC34978EK
(935315731574)
-
2016-02-14
2016-08-14
MC34978AEK
(935322294574)
MC34978EKR2
(935315731518)
-
2016-02-14
2016-08-14
MC34978AEKR2
(935322294518)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC34978EK
(935315731574)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC34978EKR2
(935315731518)
MC34978EK
(935315731574)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC34978EKR2
(935315731518)
MC34978EKR2
(935315731518)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MC34978

The NXP MC34978 is a multiple switch detection interface (MSDI) designed to detect the closing and opening of up to 22 switch contacts in industrial environments.

  • The switch status, either open or closed, is transferred to the microprocessor unit through a serial peripheral interface (SPI)
  • This SMARTMOS® device also features a 24-to-1 analog multiplexer for reading analog inputs
  • Individually selectable input currents are available in Normal and Low-Power Mode (LPM), as needed in the application
  • A battery and temperature monitor are included in the IC and are available via the AMUX pin
  • This product interfaces with any microcontroller that supports SPI communications