MC34937APEK Product Information|NXP

Buy Options

MC34937APEK

Active

12NC: 935323431574

Details

MC34937APEKR2

Active

12NC: 935323431518

Details

Operating Features

ParameterValue
Device Function
3 phase, gate driver
Load Current (IL) [TYP] (A)
1
Number of Channels
6
Drain-to-Source On Resistance (Typ) (mOhm) (RDS(ON))
0, 5500
Load Supply Voltage (Min) (V)
6
ParameterValue
Load Supply Voltage (Max) (V)
58
Supply Voltage [min] (V)
8
Supply Voltage [max] (V)
40
Interface and Input Control
Parallel / Parallel, SPI / SPI
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC34937APEK(935323431574)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
787.45
MC34937APEKR2(935323431518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
787.45

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC34937APEK
(935323431574)
No
3
260
40
MC34937APEKR2
(935323431518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC34937APEK
(935323431574)
854239
EAR99
MC34937APEKR2
(935323431518)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC34937APEK
(935323431574)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC34937APEKR2
(935323431518)
MC34937APEK
(935323431574)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC34937APEKR2
(935323431518)
MC34937APEK
(935323431574)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MC34937APEKR2
(935323431518)

More about MC34937

The NXP® MC34937A is a field effect transistor (FET) pre-driver designed for three-phase motor control and similar applications.

  • The integrated circuit (IC) uses SMARTMOS® technology
  • The IC contains three high side FET pre-drivers and three low side FET pre-drivers
  • Three external bootstrap capacitors provide gate charge to the high side FETs
  • The IC interfaces to a MCU via six direct input control signals, a SPI port for device setup and fault detection, an asynchronous reset, an interrupt and two enable signals
  • Both 5 and 3 V logic level inputs are accepted and 5 V logic level outputs are provided