MC33879BPEK Product Information|NXP

Buy Options

MC33879BPEKR2

Active

12NC: 935432238518

Details

Order

Order from distributors

Operating Features

ParameterValue
Output Current (A)
0.6 to 1.2
Supply Voltage [Min to Max] (V)
5.5 to 27.5
Operating Temperature (Min-Max) (℃)
-40 to 125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MC33879BPEK(935432238574)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
500.9
MC33879BPEKR2(935432238518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
500.9

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC33879BPEK
(935432238574)
No
3
260
40
MC33879BPEKR2
(935432238518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC33879BPEK
(935432238574)
854239
EAR99
MC33879BPEKR2
(935432238518)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC33879BPEK
(935432238574)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC33879BPEKR2
(935432238518)

More about MC33879

The NXP® MC33879 device is an 8-output hardware configurable, high side/low side switch with 16-bit serial input control using the serial peripheral interface (SPI).

  • Two of the outputs may be controlled directly via a MCU for pulse-width modulation applications
  • Incorporates SMARTMOS® technology with CMOS logic, bipolar/MOS analog circuitry, and DMOS power MOSFETs
  • Controls various inductive, incandescent, or LED loads by directly interfacing with a MCU
  • We recommend the use of the "B" version devices for new designs