Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SO16: SO16, plastic, small outline; leaded package; 16 terminals; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body
12NC: 935323606574
Details
Quantity
Unit Pricing
1 - 25 | $4.55 |
26 - 99 | $4.20 |
100+ | $3.85 |
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935323606518
Details
Order
Parameter | Value |
---|---|
Additional Features - Analog | Sleep Mode |
No. of TPL Ports | 1 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Parameter | Value |
---|---|
TPL Data Rate [max] Mbit/s | 2.0 |
MCU Data Rate [max] Mbit/s | 2.0 |
Supply Voltage [Min to Max] (V) | 4.5 to 7 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC33664ATL1EG(935323606574) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 144.3 | |
MC33664ATL1EGR2(935323606518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 144.3 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC33664ATL1EG (935323606574) | No | 3 | 260 | 40 | |||
MC33664ATL1EGR2 (935323606518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
MC33664ATL1EG (935323606574) | 854239 |
MC33664ATL1EGR2 (935323606518) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC33664ATL1EG (935323606574) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC33664ATL1EGR2 (935323606518) | ||||
MC33664ATL1EG (935323606574) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC33664ATL1EGR2 (935323606518) | ||||
MC33664ATL1EG (935323606574) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
Our MC33664 is a transceiver physical layer transformer driver designed to conveniently interface a microcontroller to a high speed isolated communication network. MCU SPI data bits are directly converted to pulse bit information and transferred to the bus network.