SOT109-5: SO16 Small Outline | NXP Semiconductors

SOT109-5: SO16


Overview

SO16, plastic, small outline; leaded package; 16 terminals; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SO16 surface mount double SO 3.9 x 9.9 x 1.75 16 plastic
Manufacture Code Reference Codes Issue Date
98ASB42566B 2017-03-24
Part Description Quick access
RS08KB 8-bit MCU, RS08 core, 12KB Flash, 20MHz, SOIC 16
Sensor interface, DSI2, Dual, 10 bit ADC, 5V Vreg, SOIC16
Isolated network high speed transceiver.
RS08KB 8-bit MCU, RS08 core, 4KB Flash, 20MHz, SOIC 16
RS08KB 8-bit MCU, RS08 core, 8KB Flash, 20MHz, SOIC 16
Sensor interface, DSI, Quad, 8 bit ADC, 5V Vreg, SOIC16
Sensor interface, DSI, Quad, 8 bit ADC, 5V Vreg, SOIC16