LX2120XC72029B Product Information|NXP

Buy Options

LX2120XC72029B

Active

12NC: 935402516557

Details

Order

Order from distributors

Operating Features

ParameterValue
Silicon Rev
Rev 2
Family
LX2160 family
Development Tools
LX2160A-RDB-B
Qualification tier
Industrial
Core Type
Arm Cortex-A72
Core: Number of cores (SPEC)
12
Operating Frequency [Max] (MHz)
2000
Typical Power
18
Cache (KB)
32, 48
L1 Cache (KB)
32, 48
L2 Cache (Max) (KB)
6144
SRAM (kB)
256
External Memory Supported
DDR4 SDRAM
DRAM frequency (max)(MHz)
2900
SPI
3
ParameterValue
QSPI
2
UART
4
I2C
8
USB Controllers
2
CAN
2
Ethernet Ports
18
Ethernet Type
100G, 10G, 10G, 1G, 1G, 25 Gbit/s, 25 Gbit/s
PCIe
6
PCIe version
PCIe 3.0
SATA
4 x SATA 3.0
Encryption
Y
Watchdog timer
Y
Timers
2
Debug & Trace
JTAG
Junction Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LX2120XC72029B(935402516557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
19291.7

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
LX2120XC72029B
(935402516557)
No
3
245
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
LX2120XC72029B
(935402516557)
854231
5A002A1
G168956

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LX2120XC72029B
(935402516557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
LX2120XC72029B
(935402516557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about LX2160A

The LX2160A multicore processor, the highest-performance member of the Layerscape family, combines FinFET process technology's low power and sixteen Arm® Cortex®-A72 cores with datapath acceleration optimized for L2/3 packet processing, together with security offload, robust traffic management and quality of service.

This advanced sixteen-core 64-bit Arm processor is ideal for applications such as 5G packet processing, network function virtualization (NFV), white-box switching, high-processing industrial computers, machine learning and smart Network Interface Cards. The high level of integration delivers significant performance benefits such as 100 GbE, hardware L2 switching, DPAA2 with 100 Gbps decompression/compression and 50 Gbps SEC and multiple PCIe Gen3.0 and SATA controllers.

For Edge Computing, this processor offers outstanding computing performance with a powerful packet offload and Ethernet controllers. You can have high-end and high-speed communications in one device, with low-speed peripherals such as sensors and the computing power to process and act upon all received information.

Layerscape processors are part of NXP's EdgeVerse™ edge computing platform.