Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Layerscape 64-bit Arm Cortex-A72, 12-core, 1.8GHz, 0 to 105C, Security enabled
BGA1517: BGA1517, plastic ball grid array package; 1517 balls, 1 mm pitch, 40 mm x 40 mm x 3.36 mm body
12NC: 935402558557
Details
Order
Parameter | Value |
---|---|
Silicon Rev | Rev 2 |
Family | LX2160 family |
Development Tools | LX2160A-RDB-B |
Qualification tier | Industrial |
Core Type | Arm Cortex-A72 |
Core: Number of cores (SPEC) | 12 |
Operating Frequency [Max] (MHz) | 1800 |
Typical Power | 13.1 |
Cache (KB) | 32, 48 |
L1 Cache (KB) | 32, 48 |
L2 Cache (Max) (KB) | 6144 |
SRAM (kB) | 256 |
External Memory Supported | DDR4 SDRAM |
DRAM frequency (max)(MHz) | 2600 |
SPI | 3 |
Parameter | Value |
---|---|
QSPI | 2 |
UART | 4 |
I2C | 8 |
USB Controllers | 2 |
CAN | 2 |
Ethernet Ports | 18 |
Ethernet Type | 100G, 10G, 10G, 1G, 1G, 25 Gbit/s, 25 Gbit/s |
PCIe | 6 |
PCIe version | PCIe 3.0 |
SATA | 4 x SATA 3.0 |
Encryption | Y |
Watchdog timer | Y |
Timers | 2 |
Debug & Trace | JTAG |
Junction Temperature (Min to Max) (℃) | 0 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LX2120SE71826B(935402558557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 19291.7 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
LX2120SE71826B (935402558557) | No | 3 | 245 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
LX2120SE71826B (935402558557) | 854231 | 5A002A1 | G168956 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LX2120SE71826B (935402558557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
LX2120SE71826B (935402558557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The LX2160A multicore processor, the highest-performance member of the Layerscape family, combines FinFET process technology's low power and sixteen Arm® Cortex®-A72 cores with datapath acceleration optimized for L2/3 packet processing, together with security offload, robust traffic management and quality of service.
This advanced sixteen-core 64-bit Arm processor is ideal for applications such as 5G packet processing, network function virtualization (NFV), white-box switching, high-processing industrial computers, machine learning and smart Network Interface Cards. The high level of integration delivers significant performance benefits such as 100 GbE, hardware L2 switching, DPAA2 with 100 Gbps decompression/compression and 50 Gbps SEC and multiple PCIe Gen3.0 and SATA controllers.
For Edge Computing, this processor offers outstanding computing performance with a powerful packet offload and Ethernet controllers. You can have high-end and high-speed communications in one device, with low-speed peripherals such as sensors and the computing power to process and act upon all received information.
Layerscape processors are part of NXP's EdgeVerse™ edge computing platform.