LPC55S66JEV98 Product Information|NXP

Buy Options

LPC55S66JEV98K

Active

12NC: 935384772557

Details

Quantity

Unit Pricing

1 - 25$3.99
26 - 98$3.68
99 - 99$3.38
100+$3.38

Order

$3.99 USD
In Stock:3,760
Order from distributors

Operating Features

ParameterValue
Core Type
Arm Cortex-M33
Operating Frequency [Max] (MHz)
150
Flash (kB)
256
GPIO
64
ParameterValue
Security
CRC, RNG
ADC [Number, bits]
1 x 16
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Supply Voltage [Min to Max] (V)
1.8 to 3.6

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC55S66JEV98E(935384772551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
87.8918242854772
LPC55S66JEV98K(935384772557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
87.8918242854772
LPC55S66JEV98Y(935384772518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
87.8918242854772

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC55S66JEV98E
(935384772551)
No
3
3
240
260
LPC55S66JEV98K
(935384772557)
No
3
3
240
260
LPC55S66JEV98Y
(935384772518)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC55S66JEV98E
(935384772551)
854231
5A992C
LPC55S66JEV98K
(935384772557)
854231
5A992C
LPC55S66JEV98Y
(935384772518)
854231
5A992C

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC55S66JEV98E
(935384772551)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
LPC55S66JEV98K
(935384772557)
LPC55S66JEV98Y
(935384772518)

More about LPC55S6x

The LPC55S6x MCU family is part of the EdgeVerse™ edge computing platform and builds on the world’s first general-purpose Cortex-M33 based microcontroller introduced with the LPC5500 series. This high-efficiency family, inclusive of LPC55S69JBD100, LPC55S66JBD100, LPC55S69JEV98, LPCS66JEV98, LPC55S69JBD64, LPCS66JBD64 MCUs, leverages the new Armv8-M architecture to introduce new levels of performance and advanced security capabilities including TrustZone-M and co-processor extensions. The LPC55S6x family enables these co-processors extensions and leverages them to bring significant signal processing efficiency gains from a proprietary DSP accelerator offering a 10x clock cycle reduction. An optional second Cortex-M33 core offers flexibility to balance high performance and power efficiency.

In addition, the LPC55S6x MCU family provides benefits from 40nm NVM based process technology cost advantages, broad scalable packages, and memory options, as well as a robust enablement including MCUXpresso Software and Tools ecosystem and low-cost development boards.

More