LPC5506JHI48 Product Information|NXP

Buy Options

LPC5506JHI48/CP33Y

Active

12NC: 935408623518

Details

LPC5506JHI48E

Active

12NC: 935408622551

Details

LPC5506JHI48K

Active

12NC: 935408622557

Details

LPC5506JHI48Y

Active

12NC: 935408622518

Details

Operating Features

ParameterValue
Core Type
Arm Cortex-M33
Operating Frequency [Max] (MHz)
96
Flash (kB)
256
GPIO
30
ParameterValue
Security
RNG
ADC [Number, bits]
2 x 16
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Supply Voltage [Min to Max] (V)
1.8 to 3.6

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC5506JHI48/CP33Y(935408623518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
176.4138094813684
LPC5506JHI48E(935408622551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
176.4138094813684
LPC5506JHI48EL(935408622157)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
176.4138094813684
LPC5506JHI48J(935408622118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
176.4138094813684
LPC5506JHI48K(935408622557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
176.4138094813684
LPC5506JHI48QL(935408622151)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
176.4138094813684
LPC5506JHI48Y(935408622518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
176.4138094813684

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC5506JHI48/CP33Y
(935408623518)
No
3
3
240
260
LPC5506JHI48E
(935408622551)
No
3
3
240
260
LPC5506JHI48EL
(935408622157)
No
1
1
240
260
LPC5506JHI48J
(935408622118)
No
1
1
240
260
LPC5506JHI48K
(935408622557)
No
3
3
240
260
LPC5506JHI48QL
(935408622151)
No
1
1
240
260
LPC5506JHI48Y
(935408622518)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC5506JHI48/CP33Y
(935408623518)
854231
3A991A2
LPC5506JHI48E
(935408622551)
854231
3A991A2
LPC5506JHI48EL
(935408622157)
854231
3A991A2
LPC5506JHI48J
(935408622118)
854231
3A991A2
LPC5506JHI48K
(935408622557)
854231
3A991A2
LPC5506JHI48QL
(935408622151)
854231
3A991A2
LPC5506JHI48Y
(935408622518)
854231
3A991A2

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeReplacement
LPC5506JHI48EL
(935408622157)
-
LPC5506JHI48K
(935408622557)
LPC5506JHI48J
(935408622118)
-
LPC5506JHI48Y
(935408622518)
LPC5506JHI48QL
(935408622151)
-
LPC5506JHI48E
(935408622551)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC5506JHI48QL
(935408622151)
2024-08-022024-11-02202407028F01LPC550x in HVQFN48 Changes from MSL1 to MSL3 and Non-dry Pack to Dry Pack

More about LPC550x

The baseline LPC550x/S0x MCU family, with it’s lower cost options and smaller footprint, further expand the existing general-purpose LPC5500 MCU series. It's advanced security and safety integration offer applications an extra level of protection.

Offering excellent ecosystem advantages for developers, including pin-, software- and peripheral-compatibility in addition to a comprehensive portfolio of software and tools, the LPC550x/S0x MCU family helps accelerate time to market.

This family of MCUs is part of the EdgeVerse™ edge computing platform and inclusive of the LPC55S06, LPC55S04, LPC5506 and LPC5504 MCUs.