Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN48: HVQFN48, thermal enhanced very thin quad flat package; no leads; 48 terminals; 0.5 mm pitch, 7 mm x 7 mm x 0.85 mm body
12NC: 935408619518
Details
12NC: 935408618551
Details
12NC: 935408618557
Details
12NC: 935408618518
Details
Parameter | Value |
---|---|
Core Type | Arm Cortex-M33 |
Operating Frequency [Max] (MHz) | 96 |
Flash (kB) | 128 |
GPIO | 30 |
Parameter | Value |
---|---|
Security | RNG |
ADC [Number, bits] | 2 x 16 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Supply Voltage [Min to Max] (V) | 1.8 to 3.6 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LPC5504JHI48/CP33Y(935408619518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 176.4138094813684 | |
LPC5504JHI48E(935408618551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 176.4138094813684 | |
LPC5504JHI48EL(935408618157) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 176.4138094813684 | |
LPC5504JHI48J(935408618118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 176.4138094813684 | |
LPC5504JHI48K(935408618557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 176.4138094813684 | |
LPC5504JHI48QL(935408618151) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 176.4138094813684 | |
LPC5504JHI48Y(935408618518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 176.4138094813684 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
LPC5504JHI48/CP33Y (935408619518) | No | 3 | 3 | 240 | 260 |
LPC5504JHI48E (935408618551) | No | 3 | 3 | 240 | 260 |
LPC5504JHI48EL (935408618157) | No | 1 | 1 | 240 | 260 |
LPC5504JHI48J (935408618118) | No | 1 | 1 | 240 | 260 |
LPC5504JHI48K (935408618557) | No | 3 | 3 | 240 | 260 |
LPC5504JHI48QL (935408618151) | No | 1 | 1 | 240 | 260 |
LPC5504JHI48Y (935408618518) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LPC5504JHI48/CP33Y (935408619518) | 854231 | 3A991A2 |
LPC5504JHI48E (935408618551) | 854231 | 3A991A2 |
LPC5504JHI48EL (935408618157) | 854231 | 3A991A2 |
LPC5504JHI48J (935408618118) | 854231 | 3A991A2 |
LPC5504JHI48K (935408618557) | 854231 | 3A991A2 |
LPC5504JHI48QL (935408618151) | 854231 | 3A991A2 |
LPC5504JHI48Y (935408618518) | 854231 | 3A991A2 |
Part/12NC | Discontinuance Notice | Replacement |
---|---|---|
LPC5504JHI48EL (935408618157) | - | LPC5504JHI48K (935408618557) |
LPC5504JHI48J (935408618118) | - | LPC5504JHI48Y (935408618518) |
LPC5504JHI48QL (935408618151) | - | LPC5504JHI48E (935408618551) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LPC5504JHI48QL (935408618151) | 2024-08-02 | 2024-11-02 | 202407028F01 | LPC550x in HVQFN48 Changes from MSL1 to MSL3 and Non-dry Pack to Dry Pack |
The baseline LPC550x/S0x MCU family, with it’s lower cost options and smaller footprint, further expand the existing general-purpose LPC5500 MCU series. It's advanced security and safety integration offer applications an extra level of protection.
Offering excellent ecosystem advantages for developers, including pin-, software- and peripheral-compatibility in addition to a comprehensive portfolio of software and tools, the LPC550x/S0x MCU family helps accelerate time to market.
This family of MCUs is part of the EdgeVerse™ edge computing platform and inclusive of the LPC55S06, LPC55S04, LPC5506 and LPC5504 MCUs.