Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935382711598
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
LPC54S018M-EVK(935382711598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
LPC54S018M-EVK (935382711598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
LPC54S018M-EVK (935382711598) | 847150 | 5A992C | G176579 |
The LPC54S018M-EVK development board has been designed to enable evaluation of and prototyping with the LPC540xxJxM/LPC54S0xxJxM MCU devices leveraging the high-performance Arm® Cortex®-M4 core and the advanced security capabilities featured in the LPC54S0xx MCU family. The board is comprised of target LPC540xxJxM/LPC54S0xxJxM device with an onboard, CMSIS-DAP / SEGGER® J-Link compatible debug probe.
The onboard probe is compatible with MCUXpresso IDE and other leading toolchains such as those from Keil™ and IAR®. The board is also equipped with a standard 10-pin header enabling the use of 3rd party to debug probes. In addition to standard LPCXpresso V3 features, this board includes a complete set of peripheral interfaces to enable developers to fully explore the capabilities of LPC540xxJxM/LPC54S0xxJxM devices.
MCUXpresso configuration tools and extensive SDK drivers/examples, including the examples for the security features supported in the LPC54S0xx MCU devices, are available for the board at mcuxpresso.nxp.com.