LPC4088FET180 Product Information|NXP

Buy Options

LPC4088FET180,551

Active

12NC: 935297085551

Details

Order

Order from distributors

Operating Features

ParameterValue
Core Type
Arm Cortex-M4
Operating Frequency [Max] (MHz)
120
Flash (kB)
512
SRAM (kB)
96
EEPROM (kB)
0.004
Serial Communication
3 x I²C, 3 x SPI, 5 x UART
ParameterValue
CAN
2
USB Controllers
1
ADC [Number, bits]
1 x 12
GPIO
142
Supply Voltage [Min to Max] (V)
2.4 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC4088FET180,551(935297085551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
294.854307935

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead Free SolderingLead SolderingLead Free Soldering
LPC4088FET180,551
(935297085551)
No
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC4088FET180,551
(935297085551)
854231
3A991A2

More about LPC4088FET180

The LPC408x is an Arm Cortex-M4 based digital signal controller for embedded applications requiring a high level of integration and low power dissipation.

The Arm Cortex-M4 is a next generation core that offers system enhancements such as low power consumption, enhanced debug features, and a high level of support block integration. The Arm Cortex-M4 CPU incorporates a 3-stage pipeline, uses a Harvard architecture with separate local instruction and data buses as well as a third bus for peripherals, and includes an internal prefetch unit that supports speculative branching. The Arm Cortex-M4 supports single-cycle digital signal processing and SIMD instructions. A hardware floating-point processor is integrated in the core for several versions of the part.

The LPC408x adds a specialized flash memory accelerator to accomplish optimal performance when executing code from flash. The LPC408x is targeted to operate at up to 120 MHz CPU frequency.

The peripheral complement of the LPC408x includes up to 512 kB of flash program memory, up to 96 kB of SRAM data memory, up to 4032 byte of EEPROM data memory, External Memory controller (EMC), LCD, Ethernet, USB Device/Host/OTG, an SPI Flash Interface (SPIFI), a General Purpose DMA controller, five UARTs, three SSP controllers, three I2C-bus interfaces, a Quadrature Encoder Interface, four general purpose timers, two general purpose PWMs with six outputs each and one motor control PWM, an ultra-low power RTC with separate battery supply and event recorder, a windowed watchdog timer, a CRC calculation engine and up to 165 general purpose I/O pins.

The analog peripherals include one eight-channel 12-bit ADC, two analog comparators, and a DAC.

The pinout of LPC408x is intended to allow pin function compatibility with the LPC24xx/23xx as well as the LPC178x/7x families.

More