LPC3131FET180 Product Information|NXP

LPC3131FET180

Active

LPC3131FET180

Active

Buy Options

No items available

Operating Features

ParameterValue
Core Type
1 x Arm9
Number of pins
180
Package Style
TFBGA
Core Type
Arm Legacy has child Arm7, Arm9, Arm11, Arm13
Product category
170-LPC3100/200-
Core: Number of cores (SPEC)
1
Security Status
COMPANY PUBLIC
ParameterValue
IBIZ LOADER
Arm9
Description
Low-cost, low-power ARM926EJ-S MCUs with high-speed USB 2.0 OTG, SD/MMC, and NAND flash controller
Free Programmable CPU
Arm9
SCTimer / PWM
1
Core Type
Arm9
Arm Core
Arm9
Temperature range
-40 °C to +85 °C

Environmental

No information available

Quality

No information available

Shipping

No information available

More about LPC3131FET180

The NXP® LPC3130/3131 combine an 180 MHz ARM926EJ-S CPU core, high-speed USB 2.0 On-The-Go (OTG), up to 192 KB SRAM, NAND flash controller, flexible external bus interface, four channel 10-bit ADC, and a myriad of serial and parallel interfaces in a single chip targeted at consumer, industrial, medical, and communication markets. To optimize system power consumption, the LPC3130/3131 have multiple power domains and a very flexible Clock Generation Unit (CGU) that provides dynamic clock gating and scaling.