Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Low-cost, low-power ARM926EJ-S MCUs with high-speed USB 2.0 OTG, SD/MMC, and NAND flash controller
TFBGA180: plastic thin fine-pitch ball grid array package; 180 balls, 0.8 mm pitch, 12 mm x 12 mm x 0.71 mm body
Parameter | Value |
---|---|
Core Type | 1 x Arm9 |
Number of pins | 180 |
Package Style | TFBGA |
Core Type | Arm Legacy has child Arm7, Arm9, Arm11, Arm13 |
Product category | 170-LPC3100/200- |
Core: Number of cores (SPEC) | 1 |
Security Status | COMPANY PUBLIC |
IBIZ LOADER | Arm9 |
Parameter | Value |
---|---|
IOH | no input output handler |
Description | Low-cost, low-power ARM926EJ-S MCUs with high-speed USB 2.0 OTG, SD/MMC, and NAND flash controller |
Free Programmable CPU | Arm9 |
SCTimer / PWM | 1 |
Core Type | Arm9 |
Arm Core | Arm9 |
Temperature range | -40 °C to +85 °C |
The NXP® LPC3130/3131 combine an 180 MHz ARM926EJ-S CPU core, high-speed USB 2.0 On-The-Go (OTG), up to 192 KB SRAM, NAND flash controller, flexible external bus interface, four channel 10-bit ADC, and a myriad of serial and parallel interfaces in a single chip targeted at consumer, industrial, medical, and communication markets. To optimize system power consumption, the LPC3130/3131 have multiple power domains and a very flexible Clock Generation Unit (CGU) that provides dynamic clock gating and scaling.