Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
ARM7 with 512 kB flash, 98 kB SRAM, Ethernet, USB 2.0 Device, CAN, and 10-bit ADC
LQFP100: LQFP100, plastic low profile quad flat package; 100 leads; 0.5 mm pitch, 14 mm x 14 mm x 1.4 mm body
12NC: 935284932551
Details
Order
12NC: 935284932557
Details
Order
Parameter | Value |
---|---|
Operating Frequency [Max] (MHz) | 72 |
Flash (kB) | 512 |
Ethernet | 1 |
USB Controllers | 1 |
CAN | 2 |
UART | 4 |
I2C | 3 |
SPI | 1 |
I2S | 1 |
ADC (Channels) | 1 |
Parameter | Value |
---|---|
ADC (bits) | 10 |
DAC (bits) | 10 |
SCTimer / PWM | 1 |
Timers | 1 |
Timer (bits) | 32 |
PWM | 1 |
Temperature range | -40 °C to +85 °C |
Supply Voltage [min] (V) | 3 |
Supply Voltage [max] (V) | 3.6 |
Product category | 150-LPC2100/200/300/400- |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LPC2387FBD100,551(935284932551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 664.48 | |
LPC2387FBD100K(935284932557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 730.1795810607999 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | IR | ||
---|---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||||
LPC2387FBD100,551 (935284932551) | No | 3 | 3 | 240 | 260 | 2.84 | 2.58397932816537E8 | 0.0 |
LPC2387FBD100K (935284932557) | No | 3 | 3 | 240 | 260 | 2.84 | 2.58397932816537E8 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LPC2387FBD100,551 (935284932551) | 854231 | 3A991A2 |
LPC2387FBD100K (935284932557) | 854231 | 3A991A2 |
Part/12NC | Discontinuance Notice | Replacement |
---|---|---|
LPC2387FBD100,551 (935284932551) | - | LPC2387FBD100K (935284932557) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LPC2387FBD100,551 (935284932551) | 2022-06-01 | 2022-09-05 | 202205023I | Standardize the LQFP 14x14x1.4 tray and the 5+1 Tray Dry-Pack Packing Method |
LPC2387FBD100K (935284932557) | ||||
LPC2387FBD100,551 (935284932551) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
LPC2387FBD100K (935284932557) | ||||
LPC2387FBD100,551 (935284932551) | 2018-02-02 | 2018-02-12 | 201801029I | Changing Packing Trays for Products in 14x14 and 20x20 (H)LQFP Packages. |
The LPC2387 is an Arm7 microcontroller for embedded applications featuring a high level of integration and low power consumption at frequencies of 72 MHz. Features include 512 kB of flash memory, 98 kB of SRAM, Ethernet MAC, USB Device/Host/OTG, DMA controller, 4 UARTs, 2 CAN channels, 3 SSP/SPI, 3 I2C, I2S, 8-channel 10-bit ADC, 10-bit DAC, 2 PWM, 4 general purpose timers, low power Real-Time Clock with separate battery supply, and up to 70 general purpose I/O pins. The LPC2387 is pin-compatible to the LPC176x Cortex-M3 MCU series.