LPC2368FBD100 Product Information|NXP

Buy Options

LPC2368FBD100,551

Active

12NC: 935282461551

Details

Order

Order from distributors

LPC2368FBD100K

Active

12NC: 935282461557

Details

Order

Order from distributors

Operating Features

ParameterValue
Operating Frequency [Max] (MHz)
72
Flash (kB)
512
Ethernet
1
USB Controllers
1
CAN
2
UART
4
I2C
3
SPI
1
I2S
1
ADC (Channels)
1
ParameterValue
ADC (bits)
10
DAC (bits)
10
SCTimer / PWM
1
Timers
1
Timer (bits)
32
PWM
1
Temperature range
-40 °C to +85 °C
Supply Voltage [min] (V)
3
Supply Voltage [max] (V)
3.6
Product category
150-LPC2100/200/300/400-

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC2368FBD100,551(935282461551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
664.48
LPC2368FBD100K(935282461557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
730.1795810607999

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC2368FBD100,551
(935282461551)
No
3
3
240
260
2.84
2.58397932816537E8
0.0
LPC2368FBD100K
(935282461557)
No
3
3
240
260
2.84
2.58397932816537E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC2368FBD100,551
(935282461551)
854231
3A991A2
LPC2368FBD100K
(935282461557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC2368FBD100,551
(935282461551)
2022-06-012022-09-05202205023IStandardize the LQFP 14x14x1.4 tray and the 5+1 Tray Dry-Pack Packing Method
LPC2368FBD100K
(935282461557)
LPC2368FBD100,551
(935282461551)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
LPC2368FBD100K
(935282461557)
LPC2368FBD100,551
(935282461551)
2018-02-022018-02-12201801029IChanging Packing Trays for Products in 14x14 and 20x20 (H)LQFP Packages.

More about LPC2368FBD100

The LPC2368FBD100 is a Arm7 microcontroller for embedded applications featuring a high level of integration and low power consumption at frequencies of 72 MHz. Features include up to 256 kB of flash memory, up to 58 kB of RAM, Ethernet MAC, USB Device/Host/OTG, DMA controller, SD/MMC, 4 UARTs, 2 CAN channels, 3 SSP/SPI, 3 I2C, I2S, 8-channel 10-bit ADC, 10-bit DAC, 2 PWM, 4 general purpose timers, low power Real-Time Clock with separate battery supply, and up to 70 general purpose I/O pins. The LPC23xx are pin-compatible to the LPC176x Cortex-M3 series.