Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
16/32-bit ARM microcontrollers; 256 kB ISP/IAP flash with CAN, 10-bit ADC and external memory interface
12NC: 935282358551
Details
Order
12NC: 935284897551
Details
Order
12NC: 935279122551
Details
Order
12NC: 935281215551
Details
Order
Parameter | Value |
---|---|
SCTimer / PWM | 1 |
Temperature range | -40 °C to +85 °C |
Product category | 150-LPC2100/200/300/400- |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC |
---|---|---|---|---|---|
LPC2292FET144/00,5(935282358551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | |
LPC2292FET144/01,5(935284897551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | |
LPC2292FET144,551(935279122551) | No | No | - | REACH SVHC | |
LPC2292FET144/G,55(935281215551) | No | No | - | REACH SVHC |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | IR | ||
---|---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||||||
LPC2292FET144/00,5 (935282358551) | No | 2 | 240 | 260 | 2.84 | 2.58397932816537E8 | 0.0 | |
LPC2292FET144/01,5 (935284897551) | No | 2 | 240 | 260 | 2.84 | 2.58397932816537E8 | 0.0 | |
LPC2292FET144,551 (935279122551) | - | - | - | - | 2.84 | 2.58397932816537E8 | 0.0 | |
LPC2292FET144/G,55 (935281215551) | - | - | - | - | 2.84 | 2.58397932816537E8 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LPC2292FET144/00,5 (935282358551) | 854231 | 3A991A2 |
LPC2292FET144/01,5 (935284897551) | 854231 | 3A991A2 |
LPC2292FET144,551 (935279122551) | 854231 | |
LPC2292FET144/G,55 (935281215551) | 854231 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
LPC2292FET144/00,5 (935282358551) | NOTICE | 2024-09-16 | 2026-09-01 | - |
LPC2292FET144/01,5 (935284897551) | NOTICE | 2024-09-16 | 2026-09-01 | - |
LPC2292FET144,551 (935279122551) | - | 2004-02-20 | 2004-02-20 | - |
LPC2292FET144/G,55 (935281215551) | - | 2007-10-01 | 2008-03-31 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LPC2292FET144/00,5 (935282358551) | 2024-03-16 | 2024-03-17 | 202403009DN | Discontinuance of Selected LPC2x Devices |
LPC2292FET144/01,5 (935284897551) |
The LPC2292/2294 microcontrollers are based on a 16/32-bit Arm7TDMI-S™ CPU with real-time emulation and embedded trace support, together with 256 kB of embedded high-speed flash memory. A 128-bit wide memory interface and a unique accelerator architecture enable 32-bit code execution at the maximum clock rate. For critical code size applications, the alternative 16-bit Thumb mode reduces code by more than 30 % with minimal performance penalty.
With their 144-pin package, low power consumption, various 32-bit timers, 8-channel 10-bit ADC, 2/4 (LPC2294) advanced CAN channels, PWM channels and up to nine external interrupt pins these microcontrollers are particularly suitable for automotive and industrial control applications as well as medical systems and fault-tolerant maintenance buses. The number of available GPIOs ranges from 76 (with external memory) through 112 (single-chip). With a wide range of additional serial communications interfaces, they are also suited for communication gateways and protocol converters as well as many other general-purpose applications.
Remark:Throughout the data sheet, the term LPC2292/2294 will apply to devices with and without the /00 or /01 suffix. The suffixes /00 and /01 will be used to differentiate from other devices only when necessary.