SOT569-2: TFBGA144 | NXP Semiconductors

SOT569-2: TFBGA144


Overview

plastic thin fine-pitch ball grid array package; 144 balls
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA144 surface mount bottom TFBGA 12 x 12 x 1.05 144 plastic
Manufacture Code Reference Codes Issue Date
SOT569 2008-03-14
Part Description Quick access
16/32-bit ARM microcontrollers; 256 kB ISP/IAP flash with CAN, 10-bit ADC and external memory interface
16/32-bit ARM microcontrollers; flashless, with 10-bit ADC and external memory interface