LPC2220FET144 Product Information|NXP

Buy Options

LPC2220FET144/G,51

End of Life

12NC: 935281216518

Details

Order

LPC2220FET144/G,55

End of Life

12NC: 935281216551

Details

Order

LPC2220FET144,551

No Longer Manufactured

12NC: 935278813551

Details

Order

Operating Features

ParameterValue
Core Type
1 x Arm7
Number of pins
144
Package Style
TFBGA
Core Type
Arm Legacy has child Arm7, Arm9, Arm11, Arm13
Product category
150-LPC2100/200/300/400-
Core: Number of cores (SPEC)
1
Security Status
COMPANY PUBLIC
ParameterValue
IBIZ LOADER
Arm7
Description
16/32-bit ARM microcontrollers; flashless, with 10-bit ADC and external memory interface
Free Programmable CPU
Arm7
SCTimer / PWM
1
Core Type
Arm7
Arm Core
Arm7
Temperature range
-40 °C to +85 °C

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC2220FET144,551(935278813551)
No
No
-
REACH SVHC
-
LPC2220FET144/G,51(935281216518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
201.630691902
LPC2220FET144/G,55(935281216551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
201.630691902

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead Free SolderingLead SolderingLead Free Soldering
LPC2220FET144,551
(935278813551)
-
-
-
-
2.84
2.58397932816537E8
0.0
LPC2220FET144/G,51
(935281216518)
No
2
240
260
2.84
2.58397932816537E8
0.0
LPC2220FET144/G,55
(935281216551)
No
2
240
260
2.84
2.58397932816537E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC2220FET144,551
(935278813551)
854231
LPC2220FET144/G,51
(935281216518)
854231
3A991A2
LPC2220FET144/G,55
(935281216551)
854231
3A991A2

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
LPC2220FET144,551
(935278813551)
-
2004-02-20
2004-02-20
-
LPC2220FET144/G,51
(935281216518)
NOTICE
2024-09-16
2025-03-14
-
LPC2220FET144/G,55
(935281216551)
NOTICE
2024-09-16
2025-03-14
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC2220FET144/G,51
(935281216518)
2024-03-072024-03-08202403004DNDiscontinuance of Select LPC2x Device
LPC2220FET144/G,55
(935281216551)

More about LPC2220FET144

The LPC2210/2220 microcontrollers are based on a 16/32-bit Arm7TDMI-S CPU with real-time emulation and embedded trace support. For critical code size applications, the alternative 16-bit Thumb mode reduces code by more than 30 pct with minimal performance penalty.

With their 144-pin package, low power consumption, various 32-bit timers, 8-channel 10-bit ADC, PWM channels, and up to nine external interrupt pins these microcontrollers are particularly suitable for industrial control, medical systems, access control and point-of-sale. The LPC2210/2220 can provide up to 76 GPIOs depending on bus configuration. With a wide range of serial communications interfaces, it is also very well suited for communication gateways, protocol converters and embedded soft modems as well as many other general-purpose applications.

Remark:Throughout the data sheet, the term LPC2210/2220 will apply to devices with and without the /01 suffix. The /01 suffix will be used to differentiate LPC2210 devices only when necessary.

More