Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LQFP48: plastic, low profile quad flat package; 48 leads; 0.5 mm pitch; 7 mm x 7 mm x 1.4 mm body
12NC: 935297491151
Details
Order
Parameter | Value |
---|---|
Core Type | Arm Cortex-M3 |
Operating Frequency [Max] (MHz) | 72 |
Flash (kB) | 48 |
SRAM (kB) | 10 |
EEPROM (kB) | 4 |
Serial Communication | 1 x UART, 2 x SPI |
USB Controllers | 1 |
Parameter | Value |
---|---|
Timers [Number, bits] | 2 x 16, 2 x 32 |
PWM [Number, bits] | 2 x 16 |
ADC [Number, bits] | 1 x 10 |
GPIO | 40 |
Supply Voltage [Min to Max] (V) | 2 to 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LPC1346FBD48,151(935297491151) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 186.46317086000002 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
LPC1346FBD48,151 (935297491151) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LPC1346FBD48,151 (935297491151) | 854231 | 3A991A2 |
The LPC1346FBD48 is an Arm Cortex-M3 based microcontroller for embedded applications featuring a high level of integration and low power consumption. The Arm Cortex-M3 is a next generation core that offers system enhancements such as enhanced debug features and a higher level of support block integration. The LPC1346FBD48 operates at CPU frequencies of up to 72 MHz. The Arm Cortex-M3 CPU incorporates a 3-stage pipeline and uses a Harvard architecture with separate local instruction and data buses as well as a third bus for peripherals. The Arm Cortex-M3 CPU also includes an internal prefetch unit that supports speculative branching.