LPC1342FHN33 Product Information|NXP

Buy Options

LPC1342FHN33,518

Active

12NC: 935289656518

Details

Order

Order from distributors

LPC1342FHN33,551

Active

12NC: 935289656551

Details

Order

Order from distributors

Operating Features

ParameterValue
Core Type
Arm Cortex-M3
Operating Frequency [Max] (MHz)
72
Flash (kB)
16
SRAM (kB)
4
Serial Communication
1 x I²C, 1 x SPI, 1 x UART
USB Controllers
1
ParameterValue
Timers [Number, bits]
2 x 16, 2 x 32
PWM [Number, bits]
2 x 16
ADC [Number, bits]
1 x 10
GPIO
28
Supply Voltage [Min to Max] (V)
2 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC1342FHN33,518(935289656518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
133.668418
LPC1342FHN33,551(935289656551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
133.668418

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC1342FHN33,518
(935289656518)
No
3
3
240
260
LPC1342FHN33,551
(935289656551)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC1342FHN33,518
(935289656518)
854231
3A991A2
LPC1342FHN33,551
(935289656551)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC1342FHN33,518
(935289656518)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
LPC1342FHN33,551
(935289656551)

More about LPC1342FHN33

The LPC1342FHN33 is an Arm Cortex-M3 based microcontroller for embedded applications featuring a high level of integration and low power consumption. The Arm Cortex-M3 is a next generation core that offers system enhancements such as enhanced debug features and a higher level of support block integration. The Arm Cortex-M3 CPU incorporates a 3-stage pipeline and uses a Harvard architecture with separate local instruction and data buses as well as a third bus for peripherals. The Arm Cortex-M3 CPU also includes an internal prefetch unit that supports speculative branching.