LPC1313FBD48 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core Type
Arm Cortex-M3
Operating Frequency [Max] (MHz)
72
Flash (kB)
32
SRAM (kB)
8
Serial Communication
1 x I²C, 1 x SPI, 1 x UART
Timers [Number, bits]
2 x 16, 2 x 32
ParameterValue
PWM [Number, bits]
2 x 16
ADC [Number, bits]
1 x 10
GPIO
42
Supply Voltage [Min to Max] (V)
2 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC1313FBD48/01,15(935295013151)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
181.992794868
LPC1313FBD48,151(935289651151)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
184.79377376000002

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC1313FBD48/01,15
(935295013151)
No
1
1
240
260
LPC1313FBD48,151
(935289651151)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC1313FBD48/01,15
(935295013151)
854231
3A991A2
LPC1313FBD48,151
(935289651151)
854231
3A991A2

More about LPC1313FBD48

The LPC1313FBD48 is an Arm Cortex-M3-based microcontroller for embedded applications featuring a high level of integration and low power consumption. The LPC1313FBD48 operates at CPU frequencies of up to 72 MHz. The peripheral complement of the LPC1313FBD48 includes up to 32 kB of flash memory, up to 8 kB of data memory, one Fast-mode plus (Fm+) I2C interface, one UART, four general purpose timers, and up to 42 general purpose I/O pins.