LPC1102LVUK Product Information|NXP

LPC1102LVUK

No Longer Manufactured

LPC1102LVUK

No Longer Manufactured

Buy Options

LPC1102LVUK,118

No Longer Manufactured

12NC: 935297791118

Details

Order

Operating Features

ParameterValue
Core Type
Arm Cortex-M0
Operating Frequency [Max] (MHz)
50
Flash (kB)
32
SRAM (kB)
8
Serial Communication
1 x I²C, 1 x SPI, 1 x UART
Timers [Number, bits]
2 x 16, 2 x 32
ParameterValue
PWM [Number, bits]
2 x 16
ADC [Number, bits]
1 x 8
GPIO
21
Supply Voltage [Min to Max] (V)
1.65 to 1.95
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC1102LVUK,118(935297791118)
Yes
Yes
No
GREACH SVHC
0.1

Quality

Part/12NCSafe Assure Functional SafetyPeak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free Soldering
LPC1102LVUK,118
(935297791118)
No
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC1102LVUK,118
(935297791118)
854231
EAR99

More about LPC11XXLV

The LPC11xxLV MCU family is an Arm® Cortex®-M0 based low-cost 32-bit MCU family operating at CPU frequencies of up to 50 MHz. The LPC11xxLV MCU family is designed for 8/16-bit micro-controller operations, offering performance, low power, simple instruction set with reduced code size compared to existing 8/16-bit architectures.

The peripheral complement of the LPC11xxLV MCU family includes up to 32 KB of flash memory, up to 8 KB of SRAM, a fast-mode Plus I2C-bus interface, one UART, one SPI/SSP interface, four general purpose counters/timers, an 8-bit ADC, and up to 27 general purpose I/O pins.