Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Evaluation Kit - MC10XS6200, 12 V, Dual 10.0 mOhms, High Side Switch
12NC: 935328642598
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | Evaluation Kit - MC10XS6200, 12 V, Dual 10.0 mOhms, High Side Switch |
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
KIT10XS6200EKEVB(935328642598) | Not Available | No Information | Not Available | No Information | 226796.1 |
Part/12NC | Safe Assure Functional Safety |
---|---|
KIT10XS6200EKEVB (935328642598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
KIT10XS6200EKEVB (935328642598) | 847330 | EAR99 |
This eXtreme switch evaluation board demonstrates the capability of the MC10XS6200 as a 12 V dual high side switch product, that provides integrated control along with a large number of protective and diagnostic functions.
This product has been designed for truck, bus, and industrial applications. The low RDS(ON) channels (< 10 mOhm) control different load types; bulb lamps, solenoids, or DC motors. Control, device configuration, and diagnostics are performed through a 16-bit SPI (serial peripheral interface), allowing easy integration into existing applications. Both channels can be controlled individually by external/internal clock-signals or by direct inputs. Using the internal clock allows fully autonomous device operation.