KIT08XS6421EKEVB Product Information|NXP

Buy Options

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
Evaluation Kit - MC08XS6421, 12 V, Dual 8.0 mOhms, Dual 21.0 mOhms, High Side Switch

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeREACH SVHCWeight (mg)
KIT08XS6421EKEVB(935328261598)
Not Available
Not Applicable
Not Available
No Information
226796.1

Quality

Part/12NCSafe Assure Functional Safety
KIT08XS6421EKEVB
(935328261598)
No

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
KIT08XS6421EKEVB
(935328261598)
847330
EAR99

More about KIT08XS6421EKEVB

NXP’s KIT08XS6421EKEVB is a hardware tool for evaluation and development. This evaluation board can be used to evaluate the MC08XS6421 which is a 12 V quad high-side device that features integrated control with high flexibility, and a high number of protection and diagnostic functions.

This device is designed for low-voltage automotive lighting applications and can drive a wide range of sources, including HIB ballasts and LEDs. Programming, control and diagnostics are accomplished using a 16-bit SPI interface, which makes possible a large array of configurations, diagnostics and protection features.