Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Evaluation Board for MC33664ATL Isolated Network High-Speed Transceiver
This evaluation board features the MC33664ATL, a transceiver physical layer transformer driver designed to interface a microcontroller to a high-speed isolated communication network. MCU SPI data is directly converted to pulse bits and transferred to the bus network.
Slave response messages use the same structure to send pulse bit information to the MC33664ATL, which is then converted to an SPI bit stream for MCU.
This EVB works with the MC3377x battery cell controllers. The MC3377x are automotive lithium-ion battery cell controller ICs for hybrid (HEV) and electric vehicle (EV) as well as industrial applications, such as energy storage systems (ESS) and uninterruptible power supply (UPS).