Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Freedom Development Platform for 72MHz KE17Z/KE13Z/KE12Z MCUs
12NC: 935421068598
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
FRDM-KE17Z(935421068598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
FRDM-KE17Z (935421068598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
FRDM-KE17Z (935421068598) | 847150 |
The FRDM-KE17Z Freedom Board is designed to work in standalone mode or as the main board of FRDM-TOUCH, FRDM-MC-LVBLDC and Arduino® boards.
This Freedom board is compatible with DC 5v and 3.3v power supply and features a KE17Z, a device boasting up to 256KB Flash and 48KB SRAM and numerous analog and digital peripherals.
The onboard interfaces include an RGB LED, an ambient temperature sensor, two capacitive touchpads.
An area is reserved for populating a 6-axis digital sensor, a 3-axis digital angular rate gyroscope.