Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN32: plastic, thermal enhanced very thin quad flat package; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 0.85 mm body
12NC: 934072393128
Details
Order
Parameter | Value |
---|---|
fi(RF) [max] (MHz) | 2700 |
@f [max] (MHz) | 2500 |
@f [min] (MHz) | 2500 |
Die Technology | SiGe |
Thermal Resistance (Spec) (℃/W) | 49 |
Frequency (Min-Max) (MHz) | 2300, 2700 |
Supply Current (TYP) (mA) | 46 |
Frequency Band (Hz) | 2300000000, 2700000000 |
Description | RX Analog Front-end IC with Bypass, 2.3-2.7 GHz |
Max Avg. Input Power (TX) (Min) (dBm) | 37 |
Noise Figure (Typ) (dB) | 1.3 |
fi(RF) [min] (MHz) | 2300 |
Frequency (Max) (MHz) | 2700 |
Frequency (Min) (MHz) | 2300 |
frange [max] (MHz) | 2700 |
frange [min] (MHz) | 2300 |
NF (dB) | 1.3 |
NF @Gp= 5 dB (dB) | 1.3 |
Gain (Typ) (dB) @ f (MHz) | 36.7 @ 2500 |
NF [typ] (dB) | 1.3 |
ICC [typ] (mA) | 46 |
Noise Figure (Typ) (dB) @ f (MHz) | 1.3 @ 2500 |
3rd Order Intercept (Typ) (dBm) | 25 |
Parameter | Value |
---|---|
NXP_Gp [typ] (dB) | 36.7 |
@f | 2.5 |
Supply Voltage (Max) (V) | 3.45 |
Number of pins | 32 |
Package Style | HVQFN |
NF (dB) | 1.3 |
NF (dB) | 1.3 |
@f [max] (MHz) | 2500 |
Supply Voltage (Typ) (V) | 3 |
Input Voltage (Max) (V) | 37 |
Security Status | COMPANY PUBLIC |
Frequency (Min-Max) (GHz) | 2.3 to 2.7 |
Supply Voltage (Min) (V) | 3.15 |
Power Gain (dB) @ f (MHz) | 36.7 @ 2500 |
Supply Current (Typ) (μA) | 46000 |
Rth(j-a) (K/W) | 49 |
IP3o (dBm) [Typ] | 25 |
Gass (dB) | 36.7 |
Gconv [typ] (dB) | 36.7 |
Gp (dB) | 36.7 |
Gp (dB) | 36.7 |
Supply Voltage (Min-Max) (V) | 3.15 to 3.45 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BTS7205HHP(934072393128) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 64.837964 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
BTS7205HHP (934072393128) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BTS7205HHP (934072393128) | 854239 |
The BTS7205H is a dual channel Receiver Analog Front-End module (RX AFE) available in a leadframe HVQFN package.
The BTS7205H is designed for 5G mMIMO Infrastructure applications. The BTS7205H includes 2 independent receive channels with a low noise amplifier (LNA) with variable gain control. Each channel also has a switch for high-power TX signals. In addition, each channel has a separate antenna signal bypass to RX output via a coupler.
The device is matched to 50 Ω and integrates harmonic and out-of-band filtering which minimizes the layout area in the application.