Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN40: HVQFN40, plastic thermal enhanced very thin quad flat package; no leads; 40 terminals; 0.5 mm pitch, 6 mm x 6 mm x 0.85 mm body
12NC: 934072484118
Details
Order
Parameter | Value |
---|---|
Frequency (Min) (MHz) | 3300 |
Frequency (Max) (MHz) | 4200 |
Supply Voltage (Typ) (V) | 5 |
Supply Current (TYP) (mA) | 104 |
Parameter | Value |
---|---|
3rd Order Intercept (Typ) (dBm) | 32.5 |
Noise Figure (Typ) (dB) @ f (MHz) | 0.95 @ 3600 |
Max Avg. Input Power (TX) (Min) (dBm) | 40 |
Die Technology | SiGe |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BTS7202UJ(934072484118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 97.444064 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
BTS7202UJ (934072484118) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BTS7202UJ (934072484118) | 854239 |
The BTS7202U is a dual channel receiver front-end module (RX FEM) available in an HVQFN40 package. The BTS7202U is designed for 5G mMIMO Infrastructure applications. The BTS7202U includes 2 independent receive channels each with a low noise amplifier (LNA). The gain can be set to two different gain levels. Each channel also has a switch to route high-power TX signals to a termination load.
The device is matched to 50 Ω.