BTS6306U Product Information|NXP

Buy Options

Operating Features

ParameterValue
Frequency (Min) (MHz)
3300
Frequency (Max) (MHz)
4200
Supply Current (TYP) (mA)
115
3rd Order Intercept (Typ) (dBm)
34.5
ParameterValue
Noise Figure (Typ) (dB) @ f (MHz)
4 @ 3800
Max Avg. Input Power (TX) (Min) (dBm)
10
Die Technology
SiGe

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BTS6306UJ(934072997118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
23.16179

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
BTS6306UJ
(934072997118)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BTS6306UJ
(934072997118)
854233

More about BTS6306U

The BTS6306U is a wideband high linearity pre-driver amplifier with differential input for 5G massive MIMO infrastructure applications, with fast on-off switching to support TDD systems. The amplifier is designed to operate between 3.3 GHz and 4.2 GHz. The BTS6306U is housed in a 3 mm x 3 mm x 0.85 mm 16-terminal HVQFN package.