Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN16: plastic thermal enhanced very thin quad flat package; no leads; 16 terminals; body 3 x 3 x 0.85 mm
12NC: 934072701118
Details
Order
Parameter | Value |
---|---|
fi(RF) [max] (MHz) | 5000 |
Number of pins | 16 |
Package Style | HVQFN |
@f [max] (MHz) | 4400 |
NF (dB) | 4.5 |
@f [min] (MHz) | 4400 |
NF (dB) | 4.5 |
Die Technology | SiGe |
Input Voltage (Max) (V) | 10 |
Security Status | COMPANY PUBLIC |
Frequency (Min-Max) (MHz) | 4400, 5000 |
Supply Current (TYP) (mA) | 120 |
Frequency Band (Hz) | 4400000000, 5000000000 |
Description | 5G Massive MIMO Pre-driver |
Max Avg. Input Power (TX) (Min) (dBm) | 10 |
Noise Figure (Typ) (dB) | 4.5 |
Parameter | Value |
---|---|
fi(RF) [min] (MHz) | 4400 |
Frequency (Max) (MHz) | 5000 |
Frequency (Min) (MHz) | 4400 |
Frequency (Min-Max) (GHz) | 4.4 to 5 |
frange [max] (MHz) | 5000 |
frange [min] (MHz) | 4400 |
Supply Current (Typ) (μA) | 120000 |
NF (dB) | 4.5 |
NF @Gp= 5 dB (dB) | 4.5 |
NF [typ] (dB) | 4.5 |
ICC [typ] (mA) | 120 |
IP3o (dBm) [Typ] | 36 |
Noise Figure (Typ) (dB) @ f (MHz) | 4.5 @ 4400 |
3rd Order Intercept (Typ) (dBm) | 36 |
Supply Voltage (Typ) (V) | 5 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BTS6305CJ(934072701118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 23.158865 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
BTS6305CJ (934072701118) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BTS6305CJ (934072701118) | 854233 |
The BTS6305C is a high linearity pre-driver amplifier with differential input for 5G massive MIMO infrastructure applications, with fast on-off switching to support TDD systems. The amplifier is designed to operate between 4.4 GHz and 5 GHz. The BTS6305C is housed in a 3 mm x 3 mm x 0.85 mm 16-terminal HVQFN package.