BTS6201U Product Information|NXP

Buy Options

Operating Features

ParameterValue
fi(RF) [max] (MHz)
4200
@f [max] (MHz)
3500
@f [min] (MHz)
3500
Die Technology
SiGe
Thermal Resistance (Spec) (℃/W)
50
Frequency (Min-Max) (MHz)
2300, 4200
Supply Current (TYP) (mA)
78
Frequency Band (Hz)
2300000000, 4200000000
Noise Figure (Typ) (dB)
3.4
fi(RF) [min] (MHz)
2300
Input 3rd Order Intercept (dBm)
35
Frequency (Max) (MHz)
4200
Frequency (Min) (MHz)
2300
frange [max] (MHz)
4200
frange [min] (MHz)
2300
NF (dB)
3.4
NF @Gp= 5 dB (dB)
3.4
Input 3rd Order Intercept (Typ) (dBm) @ f (MHz)
35 @ 3500
Gain (Typ) (dB) @ f (MHz)
30.5 @ 3500
NF [typ] (dB)
3.4
ICC [typ] (mA)
78
Noise Figure (Typ) (dB) @ f (MHz)
3.4 @ 3500
3rd Order Intercept (Typ) (dBm)
35
NXP_Gp [typ] (dB)
30.5
@f
3.5
Supply Voltage (Max) (V)
5.25
ParameterValue
Number of pins
16
Package Style
HVQFN
Amp Class
A
NF (dB)
3.4
NF (dB)
3.4
@f [max] (MHz)
3500
Supply Voltage (Typ) (V)
5
Class
A
Security Status
COMPANY PUBLIC
Output Intercept Point (Typ) (dBm) @ f (MHz)
35 @ 3500
Frequency (Min-Max) (GHz)
2.3 to 4.2000003
Supply Voltage (Min) (V)
4.75
Power Gain (dB) @ f (MHz)
30.5 @ 3500
Supply Current (Typ) (μA)
78000
Rth(j-a) (K/W)
50
IP3i (dBm)
35.0
Output Power (Typ) (dBm) @ f (MHz)
27 @ 3500
IP3o (dBm) [Typ]
35
IP3o (dBm) [Typ]
35
Gass (dB)
30.5
Gconv [typ] (dB)
30.5
Gp (dB)
30.5
Gp (dB)
30.5
Supply Voltage (Min-Max) (V)
4.75 to 5.25
Input 3rd Order Intercept (dBm)
35

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BTS6201UJ(934072167118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
23.049424000000002

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
BTS6201UJ
(934072167118)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BTS6201UJ
(934072167118)
854233

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
BTS6201UJ
(934072167118)
2022-09-142022-09-15202209003IBTS6201U Data Sheet Update

More about BTS6201U

The BTS6201U is a wideband, high linearity, pre-driver amplifier for 5G massive MIMO infrastructure applications, with fast on-off switching to support TDD systems. The amplifier is designed to operate between 2.3 GHz and 4.2 GHz. It is housed in a 3 mm × 3 mm × 0.85 mm 16-terminal HVQFN package. The amplifier is ESD protected on all terminals.

The device is matched to 50 Ω and integrates harmonic and out of band filtering which minimizes the layout area in the application.