BAP65-03 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Diode configuration
SG
Number of pins
2
Package Style
SOD
rD [max] (ohm) @ 10mA
0.9
rD [typ] (ohm) @ 1mA
1
rD [typ] (ohm) @ 10mA
0.56
Ptot [max] (mW)
500
@f (MHz)
100, 100
Cd [typ] (pF)
0.55
Security Status
COMPANY PUBLIC
Cd [max] (pF)
0.9
@foffset (MHz)
1, 1, 1
Limiting Total Power Dissipation
0
ParameterValue
Tj [max]
150
@foffset (kHz)
1000, 1000, 1000
@VR
0
@VR
1
@IF (mA)
10
VR [max] (V)
30
rD [max] (ohm)
0.9
@VR (V)
1
No of diodes
1
@f (GHz)
0.1, 0.1
IF [max] (mA)
100
Non-Volatile Memory (kbit)
sod323_sv
@VR (V) @ 1MHz
0, 1, 20

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BAP65-03,115(934056547115)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
4.122437999999999

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
BAP65-03,115
(934056547115)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BAP65-03,115
(934056547115)
854110

More about BAP65

Planar PIN diode in a SOD323 small SMD plastic package.